IESNA:LM-63-2002
[TEST]P1388857
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5C-760-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 5xLight Square PACKAGE 70CRI 5700K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (70) 5700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.97A 236.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27596.0
TILT=NONE
70 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 236.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
189.6 226.0 313.5 597.9 1604.0 2726.8 3762.1 4432.9 5096.3 5949.4 7035.7 8158.5 9718.7 11191.5 12431.0 13473.6 14436.0 15376.5 
16375.3 17695.0 19218.8 20655.1 21026.9 20407.2 19371.9 18190.8 17286.7 16528.4 13655.8 8909.5 4265.2 2063.3 1093.6 444.7 255.2 
138.5 80.2 0.0 
189.6 233.3 313.5 583.3 1487.3 2683.0 3652.7 4381.8 5096.3 5942.1 6926.3 8187.7 9667.7 11001.9 12263.3 13298.6 14253.7 15150.5 
16171.2 17447.1 19029.2 20502.0 21012.3 20392.6 19291.7 18154.3 17206.5 16411.8 13677.7 8931.3 4352.7 2063.3 1100.9 430.2 247.9 
131.2 80.2 0.0 
189.6 226.0 298.9 568.7 1363.4 2471.6 3579.8 4323.5 5038.0 5854.6 6831.6 8071.0 9354.2 10688.4 11789.4 12569.5 13356.9 14319.3 
15420.2 16718.0 18511.6 20574.9 21559.1 21158.1 19853.1 18555.3 17673.1 16951.3 14479.7 9835.4 5052.6 2333.1 1108.2 415.6 262.5 
145.8 87.5 0.0 
189.6 226.0 284.3 488.5 1173.8 2238.3 3237.2 4112.1 4863.0 5665.0 6605.5 7742.9 8931.3 10112.5 11111.3 11942.5 12503.9 13349.6 
14523.4 15996.2 18052.2 20195.8 21887.2 21974.7 20844.6 19328.1 18329.3 17665.8 15507.7 11614.4 6510.8 2960.1 1305.1 473.9 262.5 
167.7 109.4 0.0 
189.6 226.0 277.1 415.6 853.0 1735.2 2741.4 3747.5 4564.1 5336.9 6204.5 7283.6 8421.0 9638.6 10666.6 11556.1 12175.8 12671.6 13407.9 
14618.2 16521.1 19182.3 21697.7 22616.3 21763.3 20224.9 19262.5 18599.0 16528.4 13604.8 8763.6 3988.1 1786.3 663.5 298.9 204.1 
145.8 0.0 
189.6 218.7 262.5 342.7 583.3 1130.1 2048.7 2952.8 3959.0 4797.4 5592.1 6496.2 7524.2 8537.6 9711.5 10652.0 11402.9 11957.1 12365.3 
13079.8 14202.6 16229.5 19393.8 21923.7 22579.9 21063.4 19984.3 19175.0 17330.4 14742.2 11140.5 6583.7 3310.1 1297.8 459.3 269.8 
196.9 0.0 
189.6 218.7 240.6 291.6 393.7 634.3 1100.9 1859.2 2690.3 3609.0 4498.5 5460.9 6292.0 7196.1 8180.4 9186.5 10046.8 10834.3 11424.8 
12030.0 12788.2 13983.9 15894.1 18825.1 21756.0 22776.7 22157.0 21355.0 18504.3 15361.9 12270.6 9820.8 6233.7 2945.5 1195.7 
386.4 262.5 0.0 
189.6 211.4 233.3 269.8 335.4 452.0 751.0 1239.5 1975.8 2748.7 3616.3 4520.3 5402.5 6292.0 7166.9 8158.5 9018.8 9901.0 10637.4 11381.1 
12146.6 13152.8 14691.1 16965.9 20130.1 22477.8 22937.1 22681.9 20210.3 16681.5 13233.0 10564.5 7611.7 4279.7 1793.6 503.1 
298.9 0.0 
189.6 204.1 226.0 255.2 291.6 357.3 503.1 736.4 1188.4 1808.1 2544.5 3324.6 4185.0 5052.6 5963.9 6882.6 7764.8 8676.2 9543.8 10382.2 
11264.4 12307.0 13685.0 15485.8 17811.6 20706.1 22033.1 22441.3 21872.7 19226.1 15587.9 12000.8 8523.0 5555.7 2464.3 816.6 
342.7 0.0 
189.6 204.1 211.4 226.0 233.3 255.2 277.1 320.8 379.1 481.2 648.9 896.8 1239.5 1727.9 2296.6 2930.9 3616.3 4425.6 5293.2 6270.2 7327.3 8566.8 
10039.5 11803.9 13838.1 16010.8 17330.4 18176.2 19525.0 18810.5 15587.9 10805.1 6510.8 3419.4 1436.3 422.9 277.1 0.0 
189.6 196.9 196.9 196.9 204.1 204.1 204.1 211.4 204.1 211.4 211.4 218.7 233.3 247.9 291.6 335.4 401.0 488.5 605.1 772.8 984.3 1305.1 1735.2 2420.6 
3543.4 5526.5 7218.0 8275.2 9769.8 8355.4 6102.5 4287.0 2821.6 1458.2 422.9 102.1 29.2 0.0 
189.6 189.6 189.6 182.3 182.3 182.3 182.3 175.0 167.7 167.7 167.7 167.7 160.4 153.1 153.1 153.1 160.4 175.0 189.6 211.4 240.6 262.5 298.9 350.0 459.3 780.1 
1166.5 1538.4 2508.1 2661.2 1881.0 1144.7 663.5 306.2 123.9 51.0 21.9 0.0 
189.6 182.3 182.3 175.0 167.7 167.7 160.4 153.1 145.8 145.8 138.5 131.2 123.9 116.7 102.1 94.8 87.5 87.5 87.5 87.5 87.5 87.5 80.2 80.2 65.6 58.3 58.3 
58.3 72.9 87.5 65.6 58.3 58.3 43.7 29.2 21.9 21.9 0.0 
189.6 175.0 167.7 153.1 145.8 138.5 131.2 116.7 109.4 94.8 80.2 72.9 58.3 51.0 43.7 36.5 29.2 29.2 21.9 14.6 14.6 14.6 7.3 7.3 7.3 7.3 7.3 7.3 7.3 7.3 0.0 0.0 7.3 
7.3 14.6 14.6 14.6 0.0 
189.6 167.7 153.1 138.5 123.9 116.7 102.1 87.5 72.9 58.3 51.0 36.5 29.2 21.9 14.6 7.3 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.3 7.3 
14.6 14.6 0.0 
189.6 160.4 138.5 123.9 109.4 87.5 80.2 65.6 51.0 36.5 29.2 14.6 14.6 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.3 7.3 
14.6 0.0 
189.6 153.1 131.2 109.4 94.8 80.2 58.3 43.7 36.5 21.9 14.6 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.3 
7.3 0.0 
189.6 153.1 123.9 102.1 80.2 65.6 51.0 36.5 29.2 14.6 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.3 
0.0 
189.6 145.8 123.9 94.8 80.2 65.6 43.7 29.2 21.9 14.6 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
189.6 153.1 123.9 94.8 80.2 58.3 43.7 36.5 21.9 14.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
189.6 153.1 123.9 102.1 80.2 58.3 51.0 36.5 29.2 14.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
189.6 153.1 123.9 102.1 80.2 58.3 51.0 36.5 29.2 21.9 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
